Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.440 |
| A dimension MM | 87.400 |
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1T10FRA10 |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| Drop dimension IN | 1 |
| Drop dimension MM | 17 |
| End connection hex size IN | 1.181 |
| End connection hex size MM | 30.000 |
| End connection torque | 46-50 lb-ft(62-68 Nm) |
| End size 1 | -10 |
| End type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.000 |
| Hose cut off factor MM | 50.800 |
| Hose size | -10 |
| Inside diameter IN | 0.480 |
| Inside diameter MM | 12.100 |
| Product height in | 2.023 |
| Product height mm | 51.400 |
| Product length in | 3.944 |
| Product length mm | 100.200 |
| Product material | Carbon steel |
| Product width in | 1.574 |
| Product width mm | 40.000 |
| Series | 1A/Z Series |
| Thread size 1 | 1-14 UNS |
| Tube OD 1 IN | 0.620 |
| Tube OD 1 MM | 16.000 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
