1GA8FJ8 fitting for hose assembly configuration

HOSE FTG,1T/08,BSP-F/12,CS,STR

1T12BF8

Catalog item:

1T12BF8


Tools

Product specifications

Characteristic
Value
A dimension IN2.224
A dimension MM56.489
Angle shapeStraight
BrandAeroquip by Danfoss
Catalog Item1T12BF8
Compatible hose ID IN0.500
Compatible hose ID MM12.700
Construction StyleCrimp
End size 1-12
End type 1Female BSPP swivel
Hose size-8
Inside diameter IN0.354
Inside diameter MM8.992
SeriesSpiral TTC
Thread sealantNo
Thread size 1G 3/4

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm