Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.280 |
| A dimension MM | 58.000 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1T12DL8 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End connection torque | 46-50 lb-ft(62-68 Nm) |
| End size 1 | -12 |
| End type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.063 |
| Hex size 1 MM | 27.000 |
| Hose cut off factor IN | 0.980 |
| Hose cut off factor MM | 25.000 |
| Hose size | -8 |
| Inside diameter IN | 0.310 |
| Inside diameter MM | 8.000 |
| Product height in | 1.413 |
| Product height mm | 35.900 |
| Product length in | 2.283 |
| Product length mm | 58.000 |
| Product material | Carbon steel |
| Product width in | 1.413 |
| Product width mm | 35.900 |
| Series | 1A/Z Series |
| Thread size 1 | M22x1.5 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
