Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.590 |
| A dimension MM | 91.200 |
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1T12DLA8 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| Drop dimension IN | 0.910 |
| Drop dimension MM | 23.11 |
| End size 1 | -12 |
| End type 1 | Male metric swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.063 |
| Hex size 1 MM | 27.000 |
| Hose cut off factor IN | 2.290 |
| Hose cut off factor MM | 58.166 |
| Hose size | -8 |
| Inside diameter IN | 0.360 |
| Inside diameter MM | 9.144 |
| Product material | Carbon steel |
| Seal material | Nitrile (NBR) |
| Series | Spiral TTC |
| Thread sealant | No |
| Thread size 1 | M22x1.5 |
