Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.550 |
| A dimension MM | 65.000 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1T12DS8BA |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End connection hex size IN | 1.181 |
| End connection hex size MM | 30.000 |
| End size 1 | -12 |
| End Type 1 | 24 deg. DKO swivel heavy duty |
| Hose cut off factor IN | 1.250 |
| Hose cut off factor MM | 32.000 |
| Hose size | -8 |
| Inside diameter IN | 0.350 |
| Inside diameter MM | 9.000 |
| Product height in | 1.413 |
| Product height mm | 35.900 |
| Product length in | 2.559 |
| Product length mm | 65.000 |
| Product material | Carbon steel |
| Product width in | 1.413 |
| Product width mm | 35.900 |
| Series | 1A/Z Series |
| Thread size 1 | M24x1.5 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
