Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.780 |
| A dimension MM | 96.000 |
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1T12DSA8 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| Drop dimension IN | 1.000 |
| Drop dimension MM | 29.00 |
| End connection hex size IN | 1.181 |
| End connection hex size MM | 30.000 |
| End size 1 | -12 |
| End Type 1 | 24 deg. DKO swivel heavy duty |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.480 |
| Hose cut off factor MM | 63.000 |
| Hose size | -8 |
| Inside diameter IN | 0.360 |
| Inside diameter MM | 9.100 |
| Product height in | 2.417 |
| Product height mm | 61.400 |
| Product length in | 4.370 |
| Product length mm | 111.000 |
| Product material | Carbon steel |
| Product width in | 1.413 |
| Product width mm | 35.900 |
| Seal material | Nitrile (NBR) |
| Series | 1A/Z Series |
| Thread size 1 | M24x1.5 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
