Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.440 |
| A dimension MM | 87.500 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1T12DSB10 |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| Drop dimension IN | 2 |
| Drop dimension MM | 51 |
| End connection hex size IN | 1.181 |
| End connection hex size MM | 30.000 |
| End size 1 | -12 |
| End type 1 | 24 deg. DKO swivel heavy duty |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.000 |
| Hose cut off factor MM | 50.900 |
| Hose size | -10 |
| Inside diameter IN | 0.480 |
| Inside diameter MM | 12.100 |
| Product height in | 2.775 |
| Product height mm | 70.500 |
| Product length in | 4.035 |
| Product length mm | 102.500 |
| Product material | Carbon steel |
| Product width in | 1.574 |
| Product width mm | 40.000 |
| Seal material | Nitrile (NBR) |
| Series | 1A/Z Series |
| Thread size 1 | M24x1.5 |
| Tube OD 1 IN | 0.620 |
| Tube OD 1 MM | 16.000 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
