Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.130 |
| A dimension MM | 79.502 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1T12DSB6 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| Drop dimension IN | 2.180 |
| Drop dimension MM | 55.37 |
| End connection hex size IN | 1.200 |
| End connection hex size MM | 30.000 |
| End size 1 | -12 |
| End Type 1 | Male metric swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.970 |
| Hose cut off factor MM | 50.038 |
| Hose size | -6 |
| Inside diameter IN | 0.260 |
| Inside diameter MM | 6.604 |
| Product height in | 2.437 |
| Product height mm | 61.900 |
| Product length in | 3.130 |
| Product length mm | 79.502 |
| Product material | Carbon steel |
| Product width in | 1.291 |
| Product width mm | 32.791 |
| Seal material | Nitrile (NBR) |
| Series | Spiral TTC |
| Thread sealant | No |
| Thread size 1 | M24x1.5 |
