Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.976 |
| A dimension MM | 101.000 |
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1T12FHA10.055 |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| Drop dimension IN | 1.020 |
| Drop dimension MM | 25.91 |
| End connection torque | 50-60 lb-ft(68-78 Nm) |
| End size 1 | -12 |
| End Type 1 | Split flange code 62 |
| Finish plating | None |
| Hose cut off factor IN | 2.535 |
| Hose cut off factor MM | 64.389 |
| Hose size | -10 |
| Inside diameter IN | 0.427 |
| Inside diameter MM | 12.000 |
| Product height in | 1.011 |
| Product height mm | 25.679 |
| Product length in | 3.976 |
| Product length mm | 100.990 |
| Product width in | 1.575 |
| Product width mm | 40.005 |
| Series | Spiral TTC |
| Thread sealant | No |
