Product specifications
Characteristic | Value |
|---|---|
| A dimension MM | 133.858 |
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1T12FHA12.052 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| Drop dimension IN | 2.070 |
| Drop dimension MM | 52.58 |
| End connection torque | 50-60 lb-ft(68-78 Nm) |
| End size 1 | -12 |
| End Type 1 | Split flange code 62 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 3.810 |
| Hose cut off factor MM | 96.774 |
| Hose size | -12 |
| Inside diameter IN | 0.590 |
| Inside diameter MM | 14.986 |
| Product height in | 2.070 |
| Product height mm | 52.578 |
| Product length in | 5.270 |
| Product length mm | 133.858 |
| Product material | Carbon steel |
| Product width in | 1.815 |
| Product width mm | 46.101 |
| Series | Spiral TTC |
| Thread sealant | No |
