Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.890 |
| A dimension MM | 124.206 |
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1T12FHA16 |
| Compatible hose ID IN | 1.000 |
| Construction Style | Crimp |
| Drop dimension IN | 1.240 |
| Drop dimension MM | 31.50 |
| End connection torque | 96-111 lb-ft(110-150 Nm) |
| End size 1 | -16 |
| End Type 1 | Split flange code 62 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 3.290 |
| Hose cut off factor MM | 83.566 |
| Hose size | -16 |
| Inside diameter IN | 0.790 |
| Inside diameter MM | 20.066 |
| Product height in | 1.240 |
| Product height mm | 31.496 |
| Product length in | 4.890 |
| Product length mm | 124.206 |
| Product material | Carbon steel |
| Product width in | 2.079 |
| Product width mm | 52.800 |
| Series | Spiral TTC |
| Thread sealant | No |
