Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.590 |
| A dimension MM | 116.500 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1T12FHB16.068 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| Drop dimension IN | 3.000 |
| Drop dimension MM | 69.0 |
| End size 1 | -12 |
| End Type 1 | Split flange code 62 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.990 |
| Hose cut off factor MM | 76.000 |
| Hose size | -16 |
| Inside diameter IN | 0.790 |
| Inside diameter MM | 20.100 |
| Product height in | 3.740 |
| Product height mm | 94.996 |
| Product length in | 5.400 |
| Product length mm | 137.160 |
| Product material | Carbon steel |
| Product width in | 2.080 |
| Product width mm | 52.832 |
| Series | 1A/Z Series |
| Tube OD 1 IN | 0.980 |
| Tube OD 1 MM | 25.000 |
