Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.600 |
| A dimension MM | 66.000 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1T16DS12 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| End connection hex size IN | 1.417 |
| End connection hex size MM | 36.000 |
| End size 1 | -16 |
| End Type 1 | 24 deg. DKO swivel heavy duty |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.140 |
| Hose cut off factor MM | 29.000 |
| Hose size | -12 |
| Inside diameter IN | 0.560 |
| Inside diameter MM | 14.100 |
| Product height in | 1.815 |
| Product height mm | 46.100 |
| Product length in | 2.598 |
| Product length mm | 66.000 |
| Product material | Carbon steel |
| Product width in | 1.815 |
| Product width mm | 46.100 |
| Series | 1A/Z Series |
| Thread size 1 | M30x2 |
