Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.280 |
| A dimension MM | 108.700 |
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Compatible hoses | GH755 |
| Construction Style | Crimp |
| Drop dimension IN | 1.310 |
| Drop dimension MM | 33.40 |
| End connection hex size IN | 1.260 |
| End connection hex size MM | 32.004 |
| End size 1 | -16 |
| End type 1 | 24 deg. tube port heavy duty |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.260 |
| Hex size 1 MM | 32.004 |
| Hose cut off factor IN | 2.840 |
| Hose cut off factor MM | 72.100 |
| Hose size | -10 |
| Inside diameter IN | 0.480 |
| Inside diameter MM | 12.100 |
| Product height in | 2.670 |
| Product height mm | 67.818 |
| Product length in | 4.830 |
| Product length mm | 122.682 |
| Product material | Carbon steel |
| Product width in | 1.570 |
| Product width mm | 39.878 |
| Series | 1A/Z Series |
| Thread size 1 | M30x2 |
