Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.500 |
| A dimension MM | 114.500 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1T16FH16 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| End size 1 | -16 |
| End Type 1 | Split flange code 62 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.910 |
| Hose cut off factor MM | 74.000 |
| Hose size | -16 |
| Inside diameter IN | 0.780 |
| Inside diameter MM | 20.000 |
| Product height in | 2.078 |
| Product height mm | 52.800 |
| Product length in | 4.507 |
| Product length mm | 114.500 |
| Product material | Carbon steel |
| Product width in | 2.078 |
| Product width mm | 52.800 |
| Series | 1A/Z Series |
