Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.000 |
| A dimension MM | 127.200 |
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1T16FHA16 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| Drop dimension IN | 1 |
| Drop dimension MM | 35 |
| End size 1 | -16 |
| End type 1 | Split flange code 62 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 3.410 |
| Hose cut off factor MM | 86.700 |
| Hose size | -16 |
| Inside diameter IN | 0.780 |
| Inside diameter MM | 20.000 |
| Product height in | 3.358 |
| Product height mm | 85.310 |
| Product length in | 5.945 |
| Product length mm | 151.010 |
| Product material | Carbon steel |
| Product width in | 2.070 |
| Product width mm | 52.800 |
| Series | 1A/Z Series |
