Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.250 |
| A dimension MM | 108.000 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1T16FHB10 |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| Drop dimension IN | 3 |
| Drop dimension MM | 71 |
| End size 1 | -16 |
| End type 1 | Split flange code 62 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.810 |
| Hose cut off factor MM | 71.400 |
| Hose size | -10 |
| Inside diameter IN | 0.780 |
| Inside diameter MM | 20.000 |
| Product height in | 3.570 |
| Product height mm | 90.678 |
| Product length in | 5.190 |
| Product length mm | 131.826 |
| Product material | Carbon steel |
| Product width in | 1.870 |
| Product width mm | 47.498 |
| Series | 1A/Z Series |
| Tube OD 1 IN | 0.980 |
| Tube OD 1 MM | 25.000 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
