Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.620 |
| A dimension MM | 117.500 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1T16FHB12 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| Drop dimension IN | 3 |
| Drop dimension MM | 79 |
| End size 1 | -16 |
| End type 1 | Split flange code 62 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 3.160 |
| Hose cut off factor MM | 80.500 |
| Hose size | -12 |
| Inside diameter IN | 0.590 |
| Inside diameter MM | 15.000 |
| Product height in | 3.998 |
| Product height mm | 101.550 |
| Product length in | 5.563 |
| Product length mm | 141.310 |
| Product material | Carbon steel |
| Product width in | 1.815 |
| Product width mm | 46.100 |
| Series | 1A/Z Series |
