Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.550 |
| A dimension MM | 115.500 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1T16FHB16.073 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| Drop dimension IN | 3.000 |
| Drop dimension MM | 73.00 |
| End size 1 | -16 |
| End Type 1 | Split flange code 62 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.950 |
| Hose cut off factor MM | 75.000 |
| Hose size | -16 |
| Inside diameter IN | 0.790 |
| Inside diameter MM | 20.100 |
| Product height in | 2.874 |
| Product height mm | 73.000 |
| Product length in | 4.547 |
| Product length mm | 115.500 |
| Product material | Carbon steel |
| Product width in | 2.078 |
| Product width mm | 52.800 |
| Series | 1A/Z Series |
| Tube OD 1 IN | 1.181 |
| Tube OD 1 MM | 30.000 |
