Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.310 |
| A dimension MM | 109.474 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1T16FJB12 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| Drop dimension IN | 3.000 |
| Drop dimension MM | 76.2 |
| End connection hex size IN | 1.625 |
| End connection hex size MM | 41.000 |
| End connection torque | 108-113 lb-ft(148-154 Nm) |
| End size 1 | -12 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.850 |
| Hose cut off factor MM | 72.390 |
| Hose size | -12 |
| Inside diameter IN | 0.590 |
| Inside diameter MM | 14.986 |
| Product height in | 3.618 |
| Product height mm | 91.897 |
| Product length in | 4.310 |
| Product length mm | 109.474 |
| Product material | Carbon steel |
| Product width in | 1.815 |
| Product width mm | 46.101 |
| Series | Spiral TTC |
| Thread sealant | No |
| Thread size 1 | 1 5/16-12 UN |
