Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.760 |
| A dimension MM | 121.100 |
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1T16FLA12 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| Drop dimension IN | 1 |
| Drop dimension MM | 33 |
| End size 1 | -16 |
| End type 1 | Split flange code 61 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 3.310 |
| Hose cut off factor MM | 84.100 |
| Hose size | -12 |
| Inside diameter IN | 0.590 |
| Inside diameter MM | 15.000 |
| Product height in | 3.080 |
| Product height mm | 78.250 |
| Product length in | 5.641 |
| Product length mm | 143.300 |
| Product material | Carbon steel |
| Product width in | 1.815 |
| Product width mm | 46.100 |
| Series | 1A/Z Series |
