Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.051 |
| A dimension MM | 77.495 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1T20DS12AH |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| End connection hex size IN | 1.813 |
| End connection hex size MM | 46.000 |
| End size 1 | -20 |
| End Type 1 | Male metric swivel |
| Finish plating | None |
| Hose cut off factor IN | 1.594 |
| Hose cut off factor MM | 40.488 |
| Hose size | -12 |
| Inside diameter IN | 0.590 |
| Inside diameter MM | 14.986 |
| Product height in | 1.811 |
| Product height mm | 45.999 |
| Product length in | 3.051 |
| Product length mm | 77.495 |
| Product width in | 1.811 |
| Product width mm | 45.999 |
| Series | Spiral TTC |
| Thread sealant | No |
| Thread size 1 | M36x2 |
