Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.700 |
| A dimension MM | 119.500 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1T20FH16 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Compatible hoses | 2755 GH275 GH435 |
| Construction Style | Crimp |
| End size 1 | -20 |
| End Type 1 | Split flange code 62 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 3.110 |
| Hose cut off factor MM | 79.000 |
| Hose size | -16 |
| Inside diameter IN | 0.780 |
| Inside diameter MM | 20.000 |
| Product height in | 2.125 |
| Product height mm | 53.980 |
| Product length in | 4.704 |
| Product length mm | 119.500 |
| Product material | Carbon steel |
| Product width in | 2.125 |
| Product width mm | 53.980 |
| Series | 1A/Z Series |
