Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.274 |
| A dimension MM | 83.300 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1T25DS16 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Compatible hoses | 2755 GH275 GH435 |
| Construction Style | Crimp |
| End size 1 | -16 |
| End type 1 | 24 deg. DKO swivel heavy duty |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.969 |
| Hex size 1 MM | 50.000 |
| Hose cut off factor IN | 1.682 |
| Hose cut off factor MM | 42.800 |
| Hose size | -16 |
| Inside diameter IN | 0.786 |
| Inside diameter MM | 20.000 |
| Product height in | 1.968 |
| Product height mm | 50.000 |
| Product length in | 3.279 |
| Product length mm | 83.300 |
| Product material | Carbon steel |
| Product width in | 1.968 |
| Product width mm | 50.000 |
| Series | Spiral Single Skive |
| Thread size 1 | M42x2 |
