Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.260 |
| A dimension MM | 133.500 |
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1T25DSA16 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Compatible hoses | 2755 GH275 GH435 |
| Construction Style | Crimp |
| Drop dimension IN | 1.650 |
| Drop dimension MM | 42.00 |
| End size 1 | -16 |
| End type 1 | 24 deg. DKO swivel heavy duty |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.969 |
| Hex size 1 MM | 50.000 |
| Hose cut off factor IN | 3.660 |
| Hose cut off factor MM | 93.000 |
| Hose size | -16 |
| Inside diameter IN | 0.790 |
| Inside diameter MM | 20.100 |
| Product height in | 3.677 |
| Product height mm | 93.400 |
| Product length in | 6.240 |
| Product length mm | 158.500 |
| Product material | Carbon steel |
| Product width in | 2.078 |
| Product width mm | 52.800 |
| Seal material | Nitrile (NBR) |
| Series | Spiral Single Skive |
| Thread size 1 | M42x2 |
