Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.650 |
| A dimension MM | 118.000 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1T25DSB16 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Compatible hoses | 2755 GH275 GH435 |
| Construction Style | Crimp |
| Drop dimension IN | 3 |
| Drop dimension MM | 85 |
| End connection hex size IN | 1.969 |
| End connection hex size MM | 50.000 |
| End size 1 | -16 |
| End Type 1 | 24 deg. DKO swivel heavy duty |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 3.050 |
| Hose cut off factor MM | 77.500 |
| Hose size | -16 |
| Inside diameter IN | 0.790 |
| Inside diameter MM | 20.100 |
| Product height in | 4.330 |
| Product height mm | 110.000 |
| Product length in | 5.629 |
| Product length mm | 143.000 |
| Product material | Carbon steel |
| Product width in | 1.968 |
| Product width mm | 50.000 |
| Seal material | Nitrile (NBR) |
| Series | Spiral Single Skive |
| Thread size 1 | M42x2 |
