Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.550 |
| A dimension MM | 115.500 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1T25DSB16.082 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| Drop dimension IN | 3 |
| Drop dimension MM | 83 |
| End connection hex size IN | 1.969 |
| End connection hex size MM | 50.000 |
| End size 1 | -16 |
| End type 1 | 24 deg. DKO swivel heavy duty |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.950 |
| Hose cut off factor MM | 75.000 |
| Hose size | -16 |
| Inside diameter IN | 0.790 |
| Inside diameter MM | 20.100 |
| Product height in | 3.259 |
| Product height mm | 82.800 |
| Product length in | 4.547 |
| Product length mm | 115.500 |
| Product material | Carbon steel |
| Product width in | 2.070 |
| Product width mm | 52.800 |
| Seal material | Nitrile (NBR) |
| Series | Spiral Single Skive |
| Thread size 1 | M42x2 |
| Tube OD 1 IN | 1.181 |
| Tube OD 1 MM | 30.000 |
