Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.850 |
| A dimension MM | 47.000 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1T6FJ6 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Compatible hoses | 2755 GH275 GH435 |
| Construction Style | Crimp |
| End connection torque | 18-20 lb-ft(24-27 Nm) |
| End size 1 | -6 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.669 |
| Hex size 1 MM | 17.000 |
| Hose cut off factor IN | 0.688 |
| Hose cut off factor MM | 17.500 |
| Hose size | -6 |
| Inside diameter IN | 0.260 |
| Inside diameter MM | 6.500 |
| Product height in | 1.290 |
| Product height mm | 32.800 |
| Product length in | 1.850 |
| Product length mm | 47.000 |
| Product material | Carbon steel |
| Product width in | 1.291 |
| Product width mm | 32.800 |
| Series | Spiral Single Skive |
| Thread size 1 | 9/16-18 UNF |
