Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.185 |
| A dimension MM | 55.500 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1T8BF8 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Compatible hoses | 2755 GH275 GH435 |
| Construction Style | Crimp |
| End connection torque | 55-70 lb-ft(75-95 Nm) |
| End size 1 | -8 |
| End type 1 | Female BSPP swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.063 |
| Hex size 1 MM | 27.000 |
| Hose cut off factor IN | 0.885 |
| Hose cut off factor MM | 22.500 |
| Hose size | -8 |
| Inside diameter IN | 0.354 |
| Inside diameter MM | 9.000 |
| Product height in | 1.413 |
| Product height mm | 35.900 |
| Product length in | 2.185 |
| Product length mm | 55.500 |
| Product material | Carbon steel |
| Product width in | 1.413 |
| Product width mm | 35.900 |
| Series | Spiral Single Skive |
| Thread size 1 | G 1/2 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
