Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.740 |
| A dimension MM | 69.500 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1T8BFB8 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Compatible hoses | 2755 GH275 GH435 |
| Construction Style | Crimp |
| Drop dimension IN | 1.400 |
| Drop dimension MM | 35.50 |
| End connection hex size IN | 1.063 |
| End connection hex size MM | 27.000 |
| End connection torque | 55-70 lb-ft(75-95 Nm) |
| End size 1 | -8 |
| End Type 1 | Female BSPP swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.440 |
| Hose cut off factor MM | 36.500 |
| Hose size | -8 |
| Inside diameter IN | 0.360 |
| Inside diameter MM | 9.000 |
| Product height in | 2.104 |
| Product height mm | 53.450 |
| Product length in | 3.267 |
| Product length mm | 83.000 |
| Product material | Carbon steel |
| Product width in | 1.413 |
| Product width mm | 35.900 |
| Series | Spiral Single Skive |
| Thread size 1 | G 1/2-14 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
