Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.650 |
| A dimension MM | 67.400 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1T8DSB6 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Compatible hoses | 2755 GH275 GH435 |
| Construction Style | Crimp |
| Drop dimension IN | 1.000 |
| Drop dimension MM | 37.0 |
| End connection hex size IN | 0.945 |
| End connection hex size MM | 24.000 |
| End size 1 | -8 |
| End Type 1 | 24 deg. DKO swivel heavy duty |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.489 |
| Hose cut off factor MM | 37.900 |
| Hose size | -6 |
| Inside diameter IN | 0.259 |
| Inside diameter MM | 6.600 |
| Product height in | 2.102 |
| Product height mm | 53.400 |
| Product length in | 3.126 |
| Product length mm | 79.400 |
| Product material | Carbon steel |
| Product width in | 1.291 |
| Product width mm | 32.800 |
| Seal material | Nitrile (NBR) |
| Series | Spiral Single Skive |
| Thread size 1 | M20x1.5 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
