Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.610 |
| A dimension MM | 91.700 |
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1T8FLA8 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Compatible hoses | 2755 GH275 GH435 |
| Construction Style | Crimp |
| Drop dimension IN | 1.000 |
| Drop dimension MM | 23.00 |
| End connection torque | 15-19 lb-ft(20-25 Nm) |
| End size 1 | -8 |
| End Type 1 | Split flange code 61 |
| End type 2 | Line/hose/tube |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.311 |
| Hose cut off factor MM | 58.700 |
| Hose size | -8 |
| Inside diameter IN | 0.354 |
| Inside diameter MM | 9.000 |
| Product height in | 2.206 |
| Product height mm | 56.032 |
| Product length in | 4.204 |
| Product length mm | 106.782 |
| Product material | Carbon steel |
| Product width in | 1.413 |
| Product width mm | 35.890 |
| Series | Spiral Single Skive |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
