Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.100 |
| A dimension MM | 79.100 |
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1T8FRA8 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Compatible hoses | 2755 GH275 GH435 |
| Construction Style | Crimp |
| Drop dimension IN | 0.590 |
| Drop dimension MM | 15.00 |
| End connection torque | 32-35 lb-ft(43-47 Nm) |
| End size 1 | -8 |
| End type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.945 |
| Hex size 1 MM | 24.000 |
| Hose cut off factor IN | 1.820 |
| Hose cut off factor MM | 46.100 |
| Hose size | -8 |
| Inside diameter IN | 0.360 |
| Inside diameter MM | 9.100 |
| Product height in | 1.767 |
| Product height mm | 44.900 |
| Product length in | 3.586 |
| Product length mm | 91.100 |
| Product material | Carbon steel |
| Product width in | 1.413 |
| Product width mm | 35.900 |
| Series | Spiral Single Skive |
| Thread size 1 | 13/16-16 UN |
| Tube OD 1 IN | 0.472 |
| Tube OD 1 MM | 12.000 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
