Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.960 |
| A dimension MM | 100.700 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1W12FR12 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| End connection torque | 65-70 lb-ft(88-95 Nm) |
| End size 1 | -12 |
| End type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.000 |
| Hex size 1 MM | 0.000 |
| Hex size 2 IN | 1.417 |
| Hex size 2 MM | 36.000 |
| Hose cut off factor IN | 1.910 |
| Hose cut off factor MM | 48.700 |
| Hose size | -12 |
| Inside diameter IN | 0.590 |
| Inside diameter MM | 15.100 |
| Product height in | 1.636 |
| Product height mm | 41.560 |
| Product length in | 3.964 |
| Product length mm | 100.700 |
| Product material | Carbon steel |
| Product width in | 1.417 |
| Product width mm | 36.000 |
| Series | 1W |
| Thread size 1 | 1 3/16-12 UN |
