Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 1W32FH32-S45 |
| Construction Style | Crimp |
| Hose cut off factor IN | 3.630 |
| Hose cut off factor MM | 92.202 |
| Inside diameter IN | 1.660 |
| Inside diameter MM | 42.164 |
| Product height in | 3.130 |
| Product height mm | 79.502 |
| Product length in | 7.900 |
| Product length mm | 200.660 |
| Product width in | 3.130 |
| Product width mm | 79.502 |
