Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Catalog Item | 1WW12FR12 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.050 |
| Construction Style | Crimp |
| End type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.417 |
| Hex size 1 MM | 36.000 |
| Hex size 2 IN | 1.375 |
| Hex size 2 MM | 34.925 |
| Hose size | -12 |
| Inside diameter IN | 0.594 |
| Inside diameter MM | 15.100 |
| Product material | Carbon steel |
![Hose Fittings 1WWFR [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213591%2FID432874831733-0101_preview.jpg&w=1920&q=75)