Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 7.160 |
| A dimension MM | 181.900 |
| Angle shape | 22.5 Degree |
| Catalog Item | 1Z20CTD20 |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Compatible hoses | FC254 FC273 FC273B FC500FC606 GH466GH506 GH810 |
| Construction Style | Crimp |
| Drop dimension IN | 1.000 |
| Drop dimension MM | 18.0 |
| End size 1 | -20 |
| End type 1 | Flange Caterpillar |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 4.960 |
| Hose cut off factor MM | 125.900 |
| Inside diameter IN | 0.990 |
| Inside diameter MM | 25.200 |
| Product height in | 0.700 |
| Product height mm | 17.780 |
| Product length in | 8.220 |
| Product length mm | 208.788 |
| Product material | Carbon steel |
| Product width in | 2.630 |
| Product width mm | 66.802 |
| Seal material | Ethylene Propylene (EPDM) |
| Series | 1Z |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146133854 |