Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 6.400 |
| A dimension MM | 162.500 |
| Angle shape | 90 Degree |
| Catalog Item | 1Z20FHB20 |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Compatible hoses | FC254 FC273 FC273B FC500FC606 GH466GH506 GH810 |
| Compatible tube OD IN | 1.25 |
| Compatible tube OD MM | 31.750 |
| Construction Style | Crimp |
| Drop dimension IN | 4 |
| Drop dimension MM | 89 |
| End size 1 | -20 |
| End Type 1 | Split flange code 62 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 4.190 |
| Hose cut off factor MM | 106.500 |
| Hose size | -20 |
| Inside diameter IN | 0.990 |
| Inside diameter MM | 25.200 |
| Product height in | 3.500 |
| Product height mm | 88.900 |
| Product length in | 7.420 |
| Product length mm | 188.468 |
| Product material | Carbon steel |
| Product width in | 3.500 |
| Product width mm | 88.900 |
| Seal material | Ethylene Propylene (EPDM) |
| Series | 1Z |
| Tube OD 1 IN | 1.250 |
| Tube OD 1 MM | 31.750 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146133946 |
