Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 7.920 |
| A dimension MM | 201.100 |
| Angle shape | 90 Degree |
| Catalog Item | 1Z24CTB20 |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Compatible tube OD IN | 1.25 |
| Compatible tube OD MM | 31.750 |
| Construction Style | Crimp |
| Drop dimension IN | 4 |
| Drop dimension MM | 106 |
| End size 1 | -24 |
| End type 1 | Flange Caterpillar |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 4.960 |
| Hose cut off factor MM | 126.100 |
| Hose size | -20 |
| Inside diameter IN | 1.000 |
| Inside diameter MM | 25.500 |
| Product height in | 4.160 |
| Product height mm | 105.664 |
| Product length in | 7.920 |
| Product length mm | 201.168 |
| Product material | Carbon steel |
| Product width in | 4.160 |
| Product width mm | 105.664 |
| Series | 1Z |
| Tube OD 1 IN | 1.250 |
| Tube OD 1 MM | 31.750 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146134042 |
