Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 8.970 |
| A dimension MM | 227.900 |
| Angle shape | 22.5 Degree |
| Catalog Item | 1Z24CTD24 |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Compatible hoses | FC254 FC273 FC273BFC606 FC606B GH466GH506 |
| Construction Style | Crimp |
| Drop dimension IN | 1 |
| Drop dimension MM | 19 |
| End size 1 | -24 |
| End type 1 | Flange Caterpillar |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 5.900 |
| Hose cut off factor MM | 149.900 |
| Inside diameter IN | 1.220 |
| Inside diameter MM | 31.100 |
| Product height in | 0.760 |
| Product height mm | 19.304 |
| Product length in | 8.820 |
| Product length mm | 224.028 |
| Product material | Carbon steel |
| Product width in | 2.970 |
| Product width mm | 75.438 |
| Seal material | Ethylene Propylene (EPDM) |
| Series | 1Z |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146134073 |