Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 7.460 |
| A dimension MM | 189.600 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1Z24FH24 |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Compatible hoses | FC254 FC273 FC273B FC500FC606 GH466GH506 GH810 |
| Compatible tube OD IN | 1.50 |
| Compatible tube OD MM | 38.100 |
| Construction Style | Crimp |
| End size 1 | -24 |
| End Type 1 | Split flange code 62 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 4.390 |
| Hose cut off factor MM | 111.600 |
| Hose size | -24 |
| Inside diameter IN | 1.220 |
| Inside diameter MM | 31.100 |
| Product height in | 2.970 |
| Product height mm | 75.438 |
| Product length in | 7.460 |
| Product length mm | 189.484 |
| Product material | Carbon steel |
| Product width in | 2.970 |
| Product width mm | 75.438 |
| Seal material | Ethylene Propylene (EPDM) |
| Series | 1Z |
| Tube OD 1 IN | 1.500 |
| Tube OD 1 MM | 38.100 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146134158 |
