Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 7.250 |
| A dimension MM | 184.200 |
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1Z24FHA20 |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Compatible tube OD IN | 1.25 |
| Compatible tube OD MM | 31.750 |
| Construction Style | Crimp |
| Drop dimension IN | 2 |
| Drop dimension MM | 45 |
| End size 1 | -24 |
| End Type 1 | Split flange code 62 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 5.050 |
| Hose cut off factor MM | 128.200 |
| Hose size | -20 |
| Inside diameter IN | 0.990 |
| Inside diameter MM | 25.200 |
| Product height in | 1.770 |
| Product height mm | 44.958 |
| Product length in | 8.120 |
| Product length mm | 206.248 |
| Product material | Carbon steel |
| Product width in | 2.630 |
| Product width mm | 66.802 |
| Seal material | Ethylene Propylene (EPDM) |
| Series | 1Z |
| Tube OD 1 IN | 1.250 |
| Tube OD 1 MM | 31.750 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146134165 |