Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.440 |
| A dimension MM | 138.300 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1Z32DS20 |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Compatible tube OD IN | 1.25 |
| Compatible tube OD MM | 31.750 |
| Construction Style | Crimp |
| End connection hex size IN | 2.360 |
| End connection hex size MM | 59.944 |
| End connection torque | 210-280 lb-ft(285-380 Nm) |
| End size 1 | -32 |
| End Type 1 | 24 deg. DKO swivel heavy duty |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.490 |
| Hose cut off factor MM | 63.300 |
| Hose size | -20 |
| Inside diameter IN | 1.000 |
| Inside diameter MM | 25.500 |
| Product height in | 2.630 |
| Product height mm | 66.802 |
| Product length in | 5.440 |
| Product length mm | 138.176 |
| Product material | Carbon steel |
| Product width in | 2.630 |
| Product width mm | 66.802 |
| Seal material | Nitrile (NBR) |
| Series | 1Z |
| Thread size 1 | M52x2 |
| Tube OD 1 IN | 1.250 |
| Tube OD 1 MM | 31.750 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146134332 |