Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 8.050 |
| A dimension MM | 204.400 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1Z32FH24 |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Compatible hoses | FC254 FC273 FC273BFC606 FC606B GH466GH506 |
| Construction Style | Crimp |
| End size 1 | -32 |
| End Type 1 | Split flange code 62 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 4.980 |
| Hose cut off factor MM | 126.400 |
| Inside diameter IN | 1.220 |
| Inside diameter MM | 31.100 |
| Product height in | 3.130 |
| Product height mm | 79.502 |
| Product length in | 7.910 |
| Product length mm | 200.914 |
| Product material | Carbon steel |
| Product width in | 3.130 |
| Product width mm | 79.502 |
| Seal material | Ethylene Propylene (EPDM) |
| Series | 1Z |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146134356 |
