Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 7.980 |
| A dimension MM | 202.700 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1Z32FH32C |
| Compatible hose ID IN | 2.000 |
| Compatible hose ID MM | 50.800 |
| Construction Style | Crimp |
| End size 1 | -32 |
| End Type 1 | Split flange code 62 |
| Hose cut off factor IN | 4.910 |
| Hose cut off factor MM | 124.700 |
| Hose size | -32 |
| Inside diameter IN | 1.660 |
| Inside diameter MM | 42.100 |
| Product height in | 3.550 |
| Product height mm | 90.170 |
| Product length in | 7.980 |
| Product length mm | 202.692 |
| Product material | 316 Stainless steel |
| Product width in | 3.550 |
| Product width mm | 90.170 |
| Seal material | Ethylene Propylene (EPDM) |
| Series | 1Z |
