Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 9.880 |
| A dimension MM | 251.000 |
| Angle shape | 45 Degree |
| Catalog Item | 1Z32FHA24 |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Compatible hoses | FC254 FC273 FC273BFC606 FC606B GH466GH506 |
| Construction Style | Crimp |
| Drop dimension IN | 2 |
| Drop dimension MM | 58 |
| End size 1 | -32 |
| End type 1 | Split flange code 62 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 6.810 |
| Hose cut off factor MM | 173.000 |
| Inside diameter IN | 1.220 |
| Inside diameter MM | 31.100 |
| Product height in | 2.260 |
| Product height mm | 57.404 |
| Product length in | 9.730 |
| Product length mm | 247.142 |
| Product material | Carbon steel |
| Product width in | 2.970 |
| Product width mm | 75.438 |
| Seal material | Ethylene Propylene (EPDM) |
| Series | 1Z |