Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 10.000 |
| A dimension MM | 253.900 |
| Angle shape | 45 Degree |
| Catalog Item | 1Z32FHA32 |
| Compatible hose ID IN | 2.000 |
| Compatible hose ID MM | 50.800 |
| Compatible tube OD IN | 2.00 |
| Compatible tube OD MM | 50.800 |
| Construction Style | Crimp |
| Drop dimension IN | 2.000 |
| Drop dimension MM | 58.0 |
| End size 1 | -32 |
| End Type 1 | Split flange code 62 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 6.930 |
| Hose cut off factor MM | 175.900 |
| Hose size | -32 |
| Inside diameter IN | 1.660 |
| Inside diameter MM | 42.100 |
| Product height in | 2.260 |
| Product height mm | 57.404 |
| Product length in | 9.820 |
| Product length mm | 249.428 |
| Product material | Carbon steel |
| Product width in | 3.560 |
| Product width mm | 90.424 |
| Seal material | Ethylene Propylene (EPDM) |
| Series | 1Z |
| Tube OD 1 IN | 2.000 |
| Tube OD 1 MM | 50.800 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146134370 |