Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 9.850 |
| A dimension MM | 250.300 |
| Angle shape | 90 Degree |
| Catalog Item | 1Z32FHB32 |
| Compatible hose ID IN | 2.000 |
| Compatible hose ID MM | 50.800 |
| Compatible hoses | FC254 FC273 FC273BFC606 FC606B GH466GH506 |
| Construction Style | Crimp |
| Drop dimension IN | 5.000 |
| Drop dimension MM | 138.0 |
| End size 1 | -32 |
| End Type 1 | Split flange code 62 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 6.780 |
| Hose cut off factor MM | 172.200 |
| Inside diameter IN | 1.660 |
| Inside diameter MM | 42.100 |
| Product height in | 5.430 |
| Product height mm | 137.922 |
| Product length in | 9.670 |
| Product length mm | 245.618 |
| Product material | Carbon steel |
| Product width in | 5.430 |
| Product width mm | 137.922 |
| Seal material | Ethylene Propylene (EPDM) |
| Series | 1Z |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146134387 |
