Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.240 |
| A dimension MM | 82.400 |
| Angle shape | Straight |
| Backup hex size MM | 41.000 |
| Catalog Item | 1ZA16FR16 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Compatible tube OD IN | 1.00 |
| Compatible tube OD MM | 25.400 |
| Construction Style | Crimp |
| End connection hex size IN | 1.630 |
| End connection hex size MM | 41.402 |
| End connection torque | 92-100 lb-ft(125-136 Nm) |
| End size 1 | -16 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.680 |
| Hose cut off factor MM | 42.600 |
| Hose size | -16 |
| Inside diameter IN | 0.760 |
| Inside diameter MM | 19.200 |
| Product height in | 2.320 |
| Product height mm | 58.928 |
| Product length in | 4.700 |
| Product length mm | 119.380 |
| Product material | Carbon steel |
| Product width in | 2.320 |
| Product width mm | 58.928 |
| Seal material | Ethylene Propylene (EPDM) |
| Series | 1Z |
| Thread size 1 | 1 7/16-12 UN |
| Tube OD 1 IN | 1.000 |
| Tube OD 1 MM | 25.400 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146134431 |