Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.030 |
| A dimension MM | 102.300 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1ZA20FJ20 |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Compatible tube OD IN | 1.25 |
| Compatible tube OD MM | 31.750 |
| Construction Style | Crimp |
| End connection torque | 127-133 lb-ft(173-182 Nm) |
| End size 1 | -20 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hex size 2 MM | 46.000 |
| Hose cut off factor IN | 1.820 |
| Hose cut off factor MM | 46.300 |
| Hose size | -20 |
| Inside diameter IN | 0.990 |
| Inside diameter MM | 25.200 |
| Product height in | 2.640 |
| Product height mm | 67.056 |
| Product length in | 5.260 |
| Product length mm | 133.604 |
| Product material | Carbon steel |
| Product width in | 2.640 |
| Product width mm | 67.056 |
| Seal material | Ethylene Propylene (EPDM) |
| Series | 1Z |
| Thread size 1 | 1 5/8-12 UN |
| Tube OD 1 IN | 1.250 |
| Tube OD 1 MM | 31.750 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146134462 |
